Design Rule Verification Report
Date:
10/9/2024
Time:
4:09:03 PM
Elapsed Time:
00:00:02
Filename:
C:\Users\jd080091\OneDrive - Qorvo\Work\Projects\PAC25140N\PCB\EVK\RevA\PAC25140NEVK1_RevA\PAC25140NEVK1_RevA.PcbDoc
Warnings:
0
Rule Violations:
6
Summary
Warnings
Count
Total
0
Rule Violations
Count
Clearance Constraint (Gap=0.75mm) (not InNetClass('HV_CHG') and not InNet('VB20') and not InNet('VB19')),(InNetClass('HV_CHG') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=0.75mm) (not InNetClass('HV_DSG')),(InNetClass('HV_DSG') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=0.75mm) (not InNetClass('HV_VIN') and not InNet('VB20') and not InComponent('HS1')),(InNetClass('HV_VIN') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=0.152mm) (All),(All)
6
Short-Circuit Constraint (Allowed=No) (All),(All)
0
Un-Routed Net Constraint ( (All) )
0
Width Constraint (Min=0.152mm) (Max=4mm) (Preferred=0.25mm) (All)
0
Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.254mm) (Air Gap=0.254mm) (Entries=4) (All)
0
Hole Size Constraint (Min=0.2mm) (Max=5mm) (All)
0
Hole To Hole Clearance (Gap=0.3mm) (All),(All)
0
Minimum Solder Mask Sliver (Gap=0.025mm) (All),(All)
0
Silk To Solder Mask (Clearance=0.05mm) (IsPad),(All)
0
Silk to Silk (Clearance=0.05mm) (All),(All)
0
Matched Lengths(Tolerance=3.81mm) (InDifferentialPair ('ISNS'))
0
Total
6
Clearance Constraint (Gap=0.152mm) (All),(All)
Clearance Constraint: (Collision < 0.152mm) Between Arc (130.023mm,4.124mm) on Bottom Layer And Pad FID6-1(130.023mm,4.124mm) on Bottom Layer
Clearance Constraint: (Collision < 0.152mm) Between Arc (130.112mm,100.503mm) on Bottom Layer And Pad FID4-1(130.112mm,100.503mm) on Bottom Layer
Clearance Constraint: (Collision < 0.152mm) Between Arc (130.224mm,100.287mm) on Top Layer And Pad FID3-1(130.224mm,100.287mm) on Top Layer
Clearance Constraint: (Collision < 0.152mm) Between Arc (130.224mm,3.979mm) on Top Layer And Pad FID2-1(130.224mm,3.979mm) on Top Layer
Clearance Constraint: (Collision < 0.152mm) Between Arc (19.778mm,100.592mm) on Bottom Layer And Pad FID5-1(19.778mm,100.592mm) on Bottom Layer
Clearance Constraint: (Collision < 0.152mm) Between Arc (19.822mm,100.198mm) on Top Layer And Pad FID1-1(19.822mm,100.198mm) on Top Layer
Back to top